We are using cookies to provide our services

By using our services you agree to our use of cookies

FLORAKIDS Wall-hung WC

Unique ref.: 820031
Brand: LAUFEN
Product family: FLORAKIDS
Product group: WCs
Width (mm): 520
Height (mm): 300
Depth (mm): 310
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Wall-hung WC pan washdown LAUFEN FLORAKIDS, sanitary ceramic, for conealed cistern, EN 997, EN 33, 6/3-l-flush, dimensions 310 x 520 x 365 mm, ceramic seat height 350 mm, Special feature: concealed surfaces directing water are fully glazed, throughout, vacuum checked, Further options / accessories: Surface refinement LCC (only white), WC seat & cover, 89103.0, WC seat & cover with automatic, lowering 89103.1, WC seat , 89103.2, Order no. 82003.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 14

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets

All BIM objects are real products from real manufacturers confirmed and approved