This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Wall hanging Water Closet Bowl, rimless, washdown

Unique ref.: 820339
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: WCs
Width (mm): 545
Height (mm): 285
Depth (mm): 370
Date of publishing: 2020-08-25
Edition number: 1
Type: Object (single object)
Download (10)
Wall hanging Water Closet Bowl, rimless, washdown, cUPC approved


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 2015 Code: SL_35_80_89
Uniclass 2015 Description: Toilets
CSI MasterFormat 2014 Code: 22 41 13.13
CSI MasterFormat 2014 Title: Residential Water Closets
OmniClass Number: 23-31 19 19
OmniClass Title: Water Closets 
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Bermuda
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • United States Minor Outlying Islands

BIMobject®