We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MODERNA/MODERNA R Wall-hung WC, washdown, rimless

Unique ref.: 820542
Brand: LAUFEN
Product family: MODERNA/MODERNA R
Product group: WCs
Width (mm): 360
Height (mm): 350
Depth (mm): 560
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (10)
Wallhung WC rimless washdown LAUFEN MODERNA R, sanitary ceramic,
for concealed cistern
EN 997, EN 33, 6/3-l-flush, dimensions 360 x 560 x 360 mm
Special feature: rimless, concealed surfaces directing water are fully
glazed throughout, vacuum checked
Further options / accessories: Surface refinement LCC (only white),
WC seat without cover 89354.7, WC seat and cover 89354.2, 89354.3,
WC seat and cover with automatic lowering 89354.4
Order no. 82054.2


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 17.5

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved