Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/52bc73ec-bde2-42eb-b3b7-38303d484d0c
Home
Categories
Sanitary
Toilets
Cleanet NAVIA Shower Toilet
Unavailable in United States
LAUFEN
Follow
Cleanet NAVIA Shower Toilet
Shower Toilet, wall-hung, rimless, washdown, incl. seat and cover, removable, with lowering system
Download
Technical specification
Technical specification
Unique ref.
820601
Product family
CLEANET NAVIA
Product group
WCs
Type
Object (single object)
Date of publishing
2019-01-11
Edition number
1
Height (mm)
405
Width (mm)
580
Depth (mm)
370
Links
Links
Product url
https://www.laufen.com/catalogue/collections/product-solutions/cleanet-navia/shower-toilet-wall-hung-rimless-washdown-incl-seat-cover-removable-lowering-system-820601
Product certification
https://www.laufen.com/en/service/certificates
Related
Related
Material main
Vitreous china
Material secondary
Electronic & optical components
Designed in
Switzerland
Manufactured in
Switzerland
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
UNSPSC name
Toilet bowls
UNSPSC code
30181511
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
Slim, Kitchen faucet
Download