We are using cookies to provide our services

By using our services you agree to our use of cookies

CLEANET RIVA Shower toilet rimless, wall-hung, with remote control, with seat and cover

Unique ref.: 820691
Brand: LAUFEN
Product family: CLEANET RIVA
Product group: WCs
Width (mm): 355
Height (mm): 415
Depth (mm): 600
Date of publishing: 2016-07-14
Edition number: 1
Type: Object (single object)
Download (8)
The Cleanet Riva shower toilet features an integrated, high-quality ceramic design and technically sophisticated, user-friendly solutions.

Laufen has successfully integrated all the technology in the closed ceramic body to create a classic aesthetic for beautiful bathroom interiors. The key feature of the premium toilet is its wide range of intuitive shower functions. The Cleanet Riva uses a clever operating concept on two levels: In everyday use, the shower toilet is operated by pushing or twisting the stainless steel rotary button at the side. The user can also select the basic or detailed settings using the touch screen remote control.

The Cleanet Riva is the only shower toilet to feature a multi-stage hygiene concept in which the whole water circulation system is also thermally cleaned at regular intervals. For easy cleaning of the toilet, the design is joint-free and the ceramic has been treated with dirt-repellent LCC. The seat and lid also feature a quick-release function. The Cleanet Riva flushes powerfully for a clean finish, making a flushing rim and tunnel unnecessary.

Shower Toilet rimless, wall-hung, washdown Laufen CLEANET RIVA
toilet pan sanitary ceramic, with ceramic surface refinement LCC
WC seat and cover Duroplast, removable, with lowering system
CE, IPX4, EN 13077, SVGW, Drinking water standards EN 1717
min. 4.5/3-l-flush, dimensions 395 x 600 x 505 mm, concealed fixation
Special feature: Touch screen remote control, rear shower and lady
shower, with adjustable water pressure, temperature and nozzle position,
oscillating and pulsating cleaning mode, integrated self cleaning nozzle
before and after every use, integrated odour filter, light with signaling
feature, programmable user profiles, water supply and power supply
concealed


Material main: Vitreous china
Material secondary: Electronic & optical components
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 40

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Germany
  • Hungary
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Russia
  • Slovakia
  • Spain
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved