Publish your products
PALACE Wall-hung WC, washdown
LAUFEN
Archived

PALACE Wall-hung WC, washdown

Wallhung WC pan washdown LAUFEN PALACE, sanitary ceramic, for concealed cistern, EN 997, EN 33, 6/3-l-flush, dimensions 360 x 560 x 375 mm, concealed trap, concealed fixation, Special feature: concealed surfaces directing water are fully glazed, throughout, closed water rim, vacuum checked, Further options / accessories: Surface refinement LCC (only white), WC seat and cover 89170.0, WC seat and cover with automatic lowering, 89170.1 Order no. 82070.0
Technical specification
  • Unique ref.820700
  • Product familyPALACE
  • Product groupWCs
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)380
  • Width (mm)360
  • Depth (mm)560
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inCzech Republic
  • Weight Net (Kg)26
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit