This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

THE NEW CLASSIC Wall-hung WC, washdown, rimless

Unique ref.: 820851
Brand: LAUFEN
Product family: THE NEW CLASSIC
Product group: WCs
Width (mm): 370
Height (mm): 350
Depth (mm): 530
Date of publishing: 2020-09-11
Edition number: 1
Type: Object (single object)
Download (10)
Wall-hung WC, washdown, rimless


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: SL_35_80_89
Uniclass 2015 Description: Toilets
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
CSI MasterFormat 2014 Code: 22 41 13.13
CSI MasterFormat 2014 Title: Residential Water Closets
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject®