Unique ref.: | 820950 |
---|---|
Brand: | LAUFEN |
Product family: | LAUFEN PRO |
Product group: | WCs |
Width (mm): | 360 |
Height (mm): | 400 |
Depth (mm): | 560 |
Date of publishing: | 2015-08-18 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/laufen-pro... |
---|---|
Installation instructions: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/820950
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Czech Republic |
Weight Net (Kg): | 18.4 |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Toilets |
UNSPSC code: | 30181505 |
Uniclass 1.4 Code: | L7216 |
Uniclass 1.4 Description: | Toilets |
Uniclass 2.0 Code: | SS-35-65-90-97 |
Uniclass 2.0 Description: | Wc Systems |
NBS Reference Code: | 35-65-90-97 |
NBS Reference Description: | Wc Systems |
BIMobject®