This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO Wall-hung WC, washdown

Unique ref.: 820956
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: WCs
Width (mm): 360
Height (mm): 430
Depth (mm): 530
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Wallhung WC pan washdown LAUFEN PRO, sanitary ceramic, for concealed cistern, EN 997, 6/3-l-flush, dimensions 360 x 530 x 340 mm, concealed trap, concealed fixation, Special feature: concealed surfaces directing water are fully glazed, throughout, vacuum checked, Further options / accessories: Surface refinement LCC (only white), WC seat 89395.7, WC seat and cover, 89395.5, 89695.0, WC seat and, cover with automatic lowering 89395.6, 89695.1
Order no. 82095.6


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 25.1

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

BIMobject®