We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

LAUFEN PRO N Wall-hung WC, washdown

Unique ref.: 820958
Brand: LAUFEN
Product family: LAUFEN PRO N
Product group: WCs
Width (mm): 500
Height (mm): 360
Depth (mm): 360
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (9)
Wallhung WC pan washdown LAUFEN PRO N, sanitary ceramic,
for concealed cistern
EN 997, EN 33, min. 4/2-l-flush, dimensions 360 x 500 x 350 mm
Special feature: concealed surfaces directing water are fully glazed
throughout, open water rim, vacuum checked
Further options / accessories: Surface refinement LCC, WC seat and
cover, 89195.0, WC seat and cover with automatic lowering 89095.1
Order no. 82095.8


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 13.4

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems
This product is available in:
Antarctica
  • Bouvet Island
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
North America
  • Greenland

BIMobject®