Publish your products
MODERNA R Wall-hung WC 'liberty', washdown, without flushing rim, barrier-free
LAUFEN

MODERNA R Wall-hung WC 'liberty', washdown, without flushing rim, barrier-free

4.0 out of 5 stars4.0(5 reviews)
Wall-hung WC 'liberty', washdown, without flushing rim, barrier-free
Technical specification
  • Unique ref.821547
  • Product familyMODERNA R Wall-hung WC 'liberty', washdown, without flushing rim, barrier-free
  • Product groupWCs
  • TypeObject (single object)
  • Date of publishing2021-04-14
  • Edition number1
  • Height (mm)345
  • Width (mm)700
  • Depth (mm)360
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
Liechtenstein
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit