Unique ref.: | 822037 |
---|---|
Brand: | LAUFEN |
Product family: | FLORAKIDS |
Product group: | WCs |
Width (mm): | 295 |
Height (mm): | 350 |
Depth (mm): | 385 |
Date of publishing: | 2016-06-02 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/florakids/... |
---|---|
Installation instructions: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/822037
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Czech Republic |
Weight Net (Kg): | 13.1 |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L7216 |
Uniclass 1.4 Description: | Toilets |
BIMobject®