This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PALOMBA COLLECTION Floorstanding WC, washdown

Unique ref.: 823806
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: WCs
Width (mm): 360
Height (mm): 430
Depth (mm): 560
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding WC pan washdown LAUFEN PALOMBA COLLECTION, sanitary ceramic, for concealed cistern, EN 997, EN 33, 6/3-l-flush, dimensions 360 x 560 x 430 mm, outlet horizontal, vertical 70 and 125 mm, back to wall, concealed trap, concealed fixation, Special feature: concealed surfaces directing water are fully glazed, throughout, closed water rim, vacuum checked, Further options / accessories: Surface refinement LCC (only white), WC seat & cover with automatic lowering 89180.1, Order no. 82380.6


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 28.8

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets

BIMobject®