Unique ref.: | 824858 |
---|---|
Brand: | LAUFEN |
Product family: | THE NEW CLASSIC |
Product group: | WCs |
Width (mm): | 700 |
Height (mm): | 370 |
Depth (mm): | 430 |
Date of publishing: | 2020-08-25 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.laufen.com/catalogue/product?productCode=824858 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/service/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/824858
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Switzerland |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L7216 |
Uniclass 1.4 Description: | Toilets |
Uniclass 2.0 Code: | PR-35-93-94 |
Uniclass 2.0 Description: | Wc Pans |
Uniclass 2015 Code: | SL_35_80_89 |
Uniclass 2015 Description: | Toilets |
NBS Reference Code: | 35-93-94 |
NBS Reference Description: | Wc Pans |
Name | Value |
---|---|
Height | 440 mm |
Length | 700 mm |
Material | Vitreous China |
Mounting | Floorstanding |
Width | 370 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 700 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Vitreous China |
BIMobject®