This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ILBAGNOALESSI ONE Cistern

Unique ref.: 826971
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Cisterns
Width (mm): 370
Height (mm): 485
Depth (mm): 160
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Cistern LAUFEN IL BAGNO ALESSI ONE, sanitary ceramic, DIN 19542, dimensions 370 x 160 x 485 mm, Dual-Flush 6/3-l, water inlet rear (3/8”-1/2”), matching floorstanding WC pan, order no. 82297.6, Special feature: Surface refinement LCC (only white), water condensation, insulation, Further options: Australian Standard option 262, Order no. 82697.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 10

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns

BIMobject®