Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/30b1902e-84d2-4521-9ffe-f5dd6f36e4ee
Home
Categories
Sanitary
Toilets
KOMPAS Floorstanding WC combination, rimless, washdown, with 2 fixing holes
Unavailable in United States
LAUFEN
Follow
KOMPAS Floorstanding WC combination, rimless, washdown, with 2 fixing holes
Floorstanding WC Combination, rimless, washdown, concealed, horizontal P-trap (not back-to-wall), with 2 fixing holes for floor installation, incl. Cistern with shut-off valve; 8.2415.1.xxx.000.1 + 8.2815.0.xxx.783.1
Download
Technical specification
Technical specification
Unique ref.
827152
Product family
KOMPAS
Product group
WCs
Type
Object (single object)
Date of publishing
2016-06-02
Edition number
2
Height (mm)
850
Width (mm)
360
Depth (mm)
650
Links
Links
Product url
http://www.nordics.laufen.com/en/products/product-finder/toilets/floorstanding-wc-combi/kompas/827152
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B08C20279-19D5-46A8-BC8C-6B3ACC7CCD0D%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B908DC1DD-A421-4673-A8D4-A98BE0CD8516%7D
Related
Related
Material main
Vitreous china
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
30.2
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Region availability
Europe
North America
Denmark
Greenland
Finland
Norway
Sweden
Similar products
LAUFEN
LAUFEN PRO Vanity unit 520 mm, for washbasin 818952
3.8
(
5
)
Download
LAUFEN
LANI Modular 1600, countertop 65 mm (.260 white matt), with cut-out right, 4 drawers: drawer element 800 right + drawer element 800 left
Download
LAUFEN
BASE Tall cabinet - right with two doors and one drawer
4.3
(
6
)
Download
LAUFEN
LAUFEN PRO Small washbasin 360 mm
3.8
(
6
)
Download
LAUFEN
LAUFEN PRO 820964 Wall-hung WC 'rimless', washdown, without flushing rim
4.8
(
5
)
Download
LAUFEN
LANI Mirror cabinet, 600 mm, 1 door, left hinged, with horizontal LED light element, 2 glass shelves, 1 socket CH IP 44
Download