Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/87d7284c-17d3-406f-8d67-779b453eb2eb
Home
Categories
Sanitary
Toilets
KOMPAS Floorstanding WC combination, rimless, washdown, with 2 fixing holes
Unavailable in United States
LAUFEN
Follow
KOMPAS Floorstanding WC combination, rimless, washdown, with 2 fixing holes
Floorstanding WC Combination, rimless, washdown, open, vertical S-trap, with 2 fixing holes for floor installation, incl. Cistern with shut-off valve; 8.2415.2.xxx.000.1 + 8.2815.0.xxx.783.1
Download
Technical specification
Technical specification
Unique ref.
827154
Product family
KOMPAS
Product group
WCs
Type
Object (single object)
Date of publishing
2016-06-02
Edition number
2
Height (mm)
850
Width (mm)
360
Depth (mm)
650
Links
Links
Product url
http://www.nordics.laufen.com/en/products/product-finder/toilets/floorstanding-wc-combi/kompas/827154
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B08C20279-19D5-46A8-BC8C-6B3ACC7CCD0D%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B4D18DE6E-1AE9-4A88-96DA-E9C0E8079D76%7D
Related
Related
Material main
Vitreous china
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
29
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Region availability
Europe
North America
Denmark
Greenland
Finland
Norway
Sweden
Similar products
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
15
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download