Unique ref.: | 828851 |
---|---|
Brand: | LAUFEN |
Product family: | THE NEW CLASSIC |
Product group: | CISTERNS |
Width (mm): | 365 |
Height (mm): | 150 |
Depth (mm): | 395 |
Date of publishing: | 2020-12-22 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.laufen.com/catalogue/product?productCode=828851 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/services/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/828851
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Czech Republic |
BIMobject Category: | Sanitary - Toilet Cisterns |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Toilet tanks |
UNSPSC code: | 30181515 |
Uniclass 1.4 Code: | L72164 |
Uniclass 1.4 Description: | WC cisterns |
Uniclass 2.0 Code: | PR-35-93-90 |
Uniclass 2.0 Description: | Wc Cisterns |
Uniclass 2015 Code: | Pr_40_20_93_89 |
Uniclass 2015 Description: | WC cisterns |
NBS Reference Code: | 35-93-90 |
NBS Reference Description: | Wc Cisterns |
CSI MasterFormat 2014 Code: | 22 41 13 |
CSI MasterFormat 2014 Title: | Residential Water Closets, Urinals, and Bidets |
OmniClass Number: | 23-31 19 19 19 |
OmniClass Title: | Water Closet Tanks |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Height | 395 mm |
Length | 360 mm |
Material | Vitreous China |
Width | 160 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 360 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Vitreous China |
BIMobject®