This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN 829661 Floorstanding cistern, two-part, rear water inlet (left top)

Unique ref.: 829661
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: CISTERNS
Width (mm): 400
Height (mm): 140
Depth (mm): 980
Date of publishing: 2020-09-11
Edition number: 1
Type: Object (single object)
Download (10)
Floorstanding cistern, two-part, rear water inlet (left top)


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in:

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Sanitary Terminal
UNSPSC name: Toilet tanks
UNSPSC code: 30181515
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
Uniclass 2015 Code: Pr_40_20_93_89
Uniclass 2015 Description: WC cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns
CSI MasterFormat 2014 Code: 22 41 13
CSI MasterFormat 2014 Title: Residential Water Closets, Urinals, and Bidets
OmniClass Number: 23-31 19 19 19
OmniClass Title: Water Closet Tanks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject®