We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN Wall-hung bidet

Unique ref.: 830331
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BIDETS
Width (mm): 370
Height (mm): 290
Depth (mm): 545
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (7)
Wallhung bidet KARTELL BY LAUFEN, sanitary ceramic

EN 36, dimensions 370 x 545 x 285 mm

1 centre tap hole, waste and overflow system GEBERIT,

concealed fixation, without lateral holes

Special feature: vacuum checked

Further options: Surface refinement LCC (only white), ceramic valve

cover plate

Order no. 83033.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 17

BIMobject Category: Sanitary - Bidets
IFC classification: Furniture
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved