We are using cookies to provide our services

By using our services you agree to our use of cookies

PALOMBA COLLECTION wall-hung bidet

Unique ref.: 830801
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: Bidets
Width (mm): 540
Height (mm): 430
Depth (mm): 360
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Wall-hung bidet LAUFEN PALOMBA COLLECTION, sanitary ceramic, EN 36, dimensions 360 x 540 x 265 mm, 1 centre tap hole, concealed fixation, Special feature: overflow channel glazed, vacuum checked, Further options: Surface refinement LCC (only white), Order no. 83080.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 18.5

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved