This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO Wall-hung bidet

Unique ref.: 830952
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BIDETS
Width (mm): 530
Height (mm): 335
Depth (mm): 360
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Wallhung bidet LAUFEN PRO, sanitary ceramic, EN 36, dimensions 360 x 530 x 335 mm, 1 centre tap hole, concealed trap, concealed fixation, Special feature: overflow channel glazed, vacuum checked, Further options: Surface refinement LCC (only white), lateral mounting, holes for water connection
Order no. 83095.2


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 16.9

BIMobject Category: Sanitary - Bidets
IFC classification: Furniture
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

BIMobject®