We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ILBAGNOALESSI ONE wall-hung bidet

Unique ref.: 830971
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Bidets
Width (mm): 390
Height (mm): 415
Depth (mm): 585
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Wall-hung bidet LAUFEN IL BAGNO ALESSI ONE, sanitary ceramic, EN 36, dimensions 390 x 585 x 355 mm, 1 centre tap hole, concealed waste and overflow system GEBERIT, ceramic valve cover plate, concealed fixation, Special feature: vacuum checked, Further options / accessories: Surface refinement LCC (only white), lateral, mounting holes for water connection, Order no. 83097.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 20.8

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

BIMobject®