We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KARTELL BY LAUFEN Floorstanding bidet

Unique ref.: 832331
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BIDETS
Width (mm): 370
Height (mm): 430
Depth (mm): 545
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding bidet KARTELL BY LAUFEN sanitary ceramic

EN 35, dimensions 370 x 560 x 430 mm

1 centre tap hole, waste and overflow system GEBERIT,

back to wall, concealed trap, concealed fixation

Special feature: overflow channel glazed, vacuum checked

Further options: Surface refinement LCC (only white), 3 tap holes,

ceramic valve cover plate

Order no. 832331


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 22

BIMobject Category: Sanitary - Bidets
IFC classification: Furniture
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved