We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

PALOMBA COLLECTION Floorstanding bidet

Unique ref.: 832801
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: Bidets
Width (mm): 360
Height (mm): 430
Depth (mm): 560
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding bidet LAUFEN PALOMBA COLLECTION, sanitary ceramic, EN 997, EN 35, dimensions 360 x 560 x 430 mm, 1 centre tap hole, back to wall, concealed fixation, Special feature: overflow channel glazed, vacuum checked, Further options / accessories: Surface refinement LCC (only white), 3 tap holes, Order no. 83280.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 24

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved