This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO Floorstanding bidet

Unique ref.: 832952
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BIDETS
Width (mm): 360
Height (mm): 430
Depth (mm): 530
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding bidet LAUFEN PRO, sanitary ceramic, EN 35, dimensions 360 x 530 x 430 mm, 1 centre tap hole, back to wall, concealed fixation, Special feature: overflow channel glazed, vacuum checked, Further options: Surface refinement LCC (only white), 3 tap holes, Order no. 83295.2


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 19.5

BIMobject Category: Sanitary - Bidets
IFC classification: Furniture
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

BIMobject®