We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ILBAGNOALESSI ONE Siphonic urinal with holes for cover

Unique ref.: 840971
Brand: LAUFEN
Product family: ILBAGNOALESSI ONE
Product group: Urinals
Width (mm): 325
Height (mm): 585
Depth (mm): 290
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Siphonic urinal LAUFEN IL BAGNO ALESSI ONE sanitary ceramic, DIN 1390, dimensions 325 x 290 x 585 mm (with cover 895 mm), only to be used with cover, 1-l flush, water inlet concealed, outlet horizontal, flushing rate minimum, 0,3 l/s, Special feature: Surface refinement LCC (only white), vacuum and performance, tested, Further options / accessories: with fly, horizontal inlet connection, 1-litre, siphon with horizontal outlet DN 50 (standard Europe, except CH and, UK) and outlet DN 40 (standard CH), 2-litre siphon with horizontal outlet, DN 40 (standard UK), urinal cover 89497.1, Order no. 84097.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 10

BIMobject Category: Sanitary - Urinals
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7217
Uniclass 1.4 Description: Urinals
Uniclass 2.0 Code: SS-35-65-70-92
Uniclass 2.0 Description: Urinal Systems
NBS Reference Code: 35-65-70-92
NBS Reference Description: Urinal Systems

BIMobject®