Selecting the location and language will prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
laufen/products/db8c643d-5e8f-4b9d-b114-0741743690d9
Home
Categories
Sanitary
Urinals
CINTO Urinal division
LAUFEN
Follow
CINTO Urinal division
Urinal division LAUFEN CINTO, sanitary ceramic dimensions 400 x 720 mm Order no. 84760.3
Download
Technical specification
Technical specification
Unique ref.
847603
Collection set
CINTO
Collection
COVERS AND DIVIDERS
Type
Object (single object)
Date of publishing
2015-08-18
Edition number
2
Height (mm)
720
Width (mm)
90
Depth (mm)
460
Links
Links
Product url
http://www.laufen.com/catalogue/collections/product-solutions/cinto/ceramic-urinal-divider-847603
Installation instructions
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7BBCCC93D6-B255-4D59-9503-4ACB6A3E2F32%7D
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7BCB3C66D8-336E-46A5-AC8D-14634DB42404%7D
Related
Related
Material main
Vitreous china
Weight Net (Kg)
11.9
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Object
Similar products
LAUFEN
TAMARO Urinal
Download
LAUFEN
ANTERO Siphonic urinal, with flushing rim, internal water inlet, with electronic control, mains operated (230V) incl. Bluetooth module
Download
LAUFEN
ANTERO Siphonic urinal, electronic controlled, mains operated (concealed)
Download
LAUFEN
ANTERO Siphonic urinal
Download
LAUFEN
RION Urinal divison
Download
LAUFEN
LEMA Waterless urinal with siphon
Download