This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VAL Tray rectangular

Unique ref.: 870282
Brand: LAUFEN
Product family: VAL
Product group: Accessories
Width (mm): 360
Height (mm): 280
Depth (mm): 60
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (6)
Tray rectangular


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 3.5

BIMobject Category: Sanitary - Sanitary Accessories

BIMobject®