This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

HOME COLLECTION Ceramic soap dish 'TRIO Dish'

Unique ref.: 877776
Brand: LAUFEN
Product family: HOME COLLECTION
Product group: Accessories
Width (mm): 134
Height (mm): 27
Depth (mm): 88
Date of publishing: 2020-12-22
Edition number: 1
Type: Object (single object)
Download (10)
Ceramic soap dish 'TRIO Dish'


Material main: SaphirKeramik
Material secondary:
Designed in: Switzerland
Manufactured in: Austria

BIMobject Category: Sanitary - Sanitary Accessories
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L89
Uniclass 1.4 Description: Furniture accessories
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_76
Uniclass 2015 Description: Sanitary accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-21 43 15 29
OmniClass Title: Toilet Accessories Dispensers
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Material SaphirKeramik

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material SaphirKeramik

BIMobject®