Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/17a42d20-f364-4683-b580-f460dea637be
Home
Categories
Sanitary
Toilet Seats
LAUFEN PRO N Seat & cover, soft close, for 827952/3
Unavailable in United States
LAUFEN
Follow
LAUFEN PRO N Seat & cover, soft close, for 827952/3
WC seat & cover LAUFEN PRO N, Duroplast hollow space fixation, removable, lowering system matching floorstanding WC pan, order no. 82795.2, 82795.3 Order no. 89095.3
Download
Technical specification
Technical specification
Unique ref.
890953
Product family
LAUFEN PRO N
Product group
SEATS & COVERS
Type
Object (single object)
Date of publishing
2016-06-02
Edition number
2
Height (mm)
50
Width (mm)
365
Depth (mm)
500
Links
Links
Product url
http://www.nordics.laufen.com/en/products/product-finder/toilets/wc-seat/pro-n/890953
Product certification
https://www.laufen.com/en/service/certificates
Technical description
https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idObject=%7B9A0BCEC3-12BB-4F7B-AD8F-C8C57FA7BD4A%7D
Related
Related
Material main
Plastic
Material secondary
Metal
Designed in
Switzerland
Manufactured in
Denmark
Weight Net (Kg)
2
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Object
UNSPSC name
Sanitary ware
UNSPSC code
301815
Region availability
Europe
North America
Denmark
Greenland
Finland
Norway
Sweden
Similar products
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
LAUFEN PRO Freestanding Bathtub 1500 x 700 mm, made of Marbond material
Download
LAUFEN
TAMARO Urinal
4.9
(
15
)
Download