We are using cookies to provide our services

By using our services you agree to our use of cookies

FLORAKIDS WC seat for 820031

Unique ref.: 891030
Brand: LAUFEN
Product family: FLORAKIDS
Product group: Seats & covers
Width (mm): 385
Height (mm): 65
Depth (mm): 302
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
WC seat & cover LAUFEN FLORAKIDS, Duroplast, removable, matching wall-hung WC pan, order no. 82003.1, Order no. 89103.0


Material main: Plastic
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 2.5

BIMobject Category: Sanitary - Toilet Seats
IFC classification: Object

All BIM objects are real products from real manufacturers confirmed and approved