This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FLORAKIDS WC seat for 822036 / 822037

Unique ref.: 891032
Brand: LAUFEN
Product family: FLORAKIDS
Product group: Seats & covers
Width (mm): 361
Height (mm): 52
Depth (mm): 361
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Ergo WC seat LAUFEN FLORAKIDS, Duroplast, removable, with lowering system, matching floorstanding WC pan, order no. 82203.6, 82203.7 and, wall-hung WC pan, order no. 82003.1, Special feature: ergonomic handles, splash protection and back rest, Order no. 89103.2


Material main: Plastic
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 3

BIMobject Category: Sanitary - Toilet Seats
IFC classification: Object

BIMobject®