Publish your products
KOMPAS seat & cover, quickrelease
LAUFEN

KOMPAS seat & cover, quickrelease

WC seat & cover LAUFEN KOMPAS, without softclose, quickrelease, from below
Technical specification
  • Unique ref.891150
  • Product familyKOMPAS
  • Product groupSeats & covers
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)55
  • Width (mm)390
  • Depth (mm)485
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inSwitzerland
  • Manufactured inAustria
  • Weight Net (Kg)2.1
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationObject

Region availability

Europe North America
Denmark
Greenland
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit