We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

PALOMBA COLLECTION seat & cover

Unique ref.: 891802
Brand: LAUFEN
Product family: PALOMBA COLLECTION
Product group: Seats & covers
Width (mm): 443
Height (mm): 35
Depth (mm): 361
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
WC seat and cover LAUFEN PALOMBA COLLECTION Duroplast, removable, automatic lowering system, matching floorstanding WC pan, order no. 82380.6, 82480.6 and, wallhung WC pan, order no. 82080.1, Order no. 89180.2


Material main: Plastic
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 2.1

BIMobject Category: Sanitary - Toilet Seats
IFC classification: Object

All BIM objects are real products from real manufacturers confirmed and approved