Unique ref.: | 891851 |
---|---|
Brand: | LAUFEN |
Product family: | THE NEW CLASSIC |
Product group: | SEATS & COVERS |
Width (mm): | 393 |
Height (mm): | 56 |
Depth (mm): | 470 |
Date of publishing: | 2020-09-11 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.laufen.com/catalogue/product?productCode=891851 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/services/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/891851
Material main: | Plastic |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Toilets |
UNSPSC code: | 30181505 |
Uniclass 2.0 Code: | SS-35-65-90 |
Uniclass 2.0 Description: | Toilet Systems |
Uniclass 2015 Code: | SL_35_80_89 |
Uniclass 2015 Description: | Toilets |
NBS Reference Code: | 35-65-90 |
NBS Reference Description: | Toilet Systems |
CSI MasterFormat 2014 Code: | 22 41 13.13 |
CSI MasterFormat 2014 Title: | Residential Water Closets |
OmniClass Number: | 23-31 19 00 |
OmniClass Title: | Toilets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
BIMobject®