We are using cookies to provide our services

By using our services you agree to our use of cookies

LAUFEN PRO S seat & cover

Unique ref.: 891961
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: SEATS & COVERS
Width (mm): 367
Height (mm): 35
Depth (mm): 443
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (8)
WC seat & cover LAUFEN PRO S, Duroplast
removable, lowering system
matching wall-hung WC pan, order no. 82096.1, 82096.2
Order no. 89196.1


Material main: Plastic
Material secondary: Metal
Designed in: Switzerland
Manufactured in: Denmark
Weight Net (Kg): 2.2

BIMobject Category: Sanitary - Toilet Seats
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 2.0 Code: PR-35-93-95
Uniclass 2.0 Description: Wc Seats And Covers
NBS Reference Code: 35-93-95
NBS Reference Description: Wc Seats And Covers

All BIM objects are real products from real manufacturers confirmed and approved