Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/79b9981e-7110-40c7-9942-ef52d0b830c5
Home
Categories
Sanitary
Toilet Seats
RIGO WC seat and cover, fixed stainless steel hinges
Unavailable in United States
LAUFEN
Follow
RIGO WC seat and cover, fixed stainless steel hinges
WC seat and cover, fixed stainless steel hinges
Download
Technical specification
Technical specification
Unique ref.
893360
Product family
RIGO
Product group
Seats & covers
Type
Object (single object)
Date of publishing
2020-08-25
Edition number
1
Height (mm)
55
Width (mm)
355
Depth (mm)
430
Links
Links
Product url
https://www.nordics.laufen.com/catalogue/collections/rigo/wc-seat-cover-fixed-stainless-steel-hinges-893360
Product certification
https://www.nordics.laufen.com/en/service/certificates
Related
Related
Material main
Plastic
Material secondary
Metal
Designed in
Switzerland
Manufactured in
Czech Republic
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
OmniClass Number
23-31 19 19 17
OmniClass Title
Water Closet Seats
Region availability
Europe
North America
Denmark
Greenland
Finland
Norway
Sweden
Similar products
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
15
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download