Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/5b0ba950-fa50-4601-b68b-be90781e49ff
Home
Categories
Sanitary
Taps & Mixers
KARTELL• LAUFEN Shower mixer, fittings distance 134-166 mm, with fittings, with synthetic flexible hose 1800 mm, with handspray TwinStick
Unavailable in United States
LAUFEN
Follow
KARTELL• LAUFEN Shower mixer, fittings distance 134-166 mm, with fittings, with synthetic flexible hose 1800 mm, with handspray TwinStick
Shower mixer, fittings distance 134-166 mm, with fittings, with synthetic flexible hose 1800 mm, with handspray TwinStick
Download
Technical specification
Technical specification
Unique ref.
H3313370041411
Product family
Faucets
Product group
KARTELL LAUFEN
Type
Object (single object)
Date of publishing
2026-07-02
Edition number
1
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H3313370041411
Product certification
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H3313370041411
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
2.99
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Liechtenstein
Switzerland
Similar products
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
Slim, Kitchen faucet
Download