Publish your products
CLASSICS Washbasin bowl, made of Vitreon Steel, without tap bank, without tap hole, without overflow, including fixing set
LAUFEN

CLASSICS Washbasin bowl, made of Vitreon Steel, without tap bank, without tap hole, without overflow, including fixing set

Washbasin bowl, made of Vitreon Steel, without tap bank, without tap hole, without overflow, including fixing set
Technical specification
  • Unique ref.H512CL2-112A
  • TypeObject (single object)
  • Date of publishing2026-01-30
  • Edition number1
  • Height (mm)130
  • Width (mm)360
  • Depth (mm)360
Related
  • Material mainEnamel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Oceania
American Samoa
Australia
Cook Islands
Federated States of Micronesia
Fiji
Guam
Kiribati
Marshall Islands
Nauru
New Caledonia
New Zealand
Niue
Norfolk Island
Northern Mariana Islands
Palau
Papua New Guinea
Pitcairn Islands
Samoa
Solomon Islands
Timor-Leste
Tokelau
Tonga
Tuvalu
United States Minor Outlying Islands
Vanuatu
Wallis and Futuna