Publish your products
CLASSICS Drop-in washbasin, made of Vitreon Steel, with tap bank, with one tap hole, centered, without overflow, including fixing set, drain valve
LAUFEN

CLASSICS Drop-in washbasin, made of Vitreon Steel, with tap bank, with one tap hole, centered, without overflow, including fixing set, drain valve

Drop-in washbasin, made of Vitreon Steel, with tap bank, with one tap hole, centered, without overflow, including fixing set, drain valve
Technical specification
  • Unique ref.H517CL4-111U
  • TypeObject (single object)
  • Date of publishing2026-01-30
  • Edition number1
  • Height (mm)120
  • Width (mm)800
  • Depth (mm)500
Related
  • Material mainEnamel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America Oceania
Anguilla
American Samoa
Antigua and Barbuda
United States Minor Outlying Islands
Aruba
Barbados
Bermuda
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Saint Kitts and Nevis
Saint Lucia
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States