Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/6764fe6b-6b49-42bb-94bc-09f0f3a52cb9
Home
Categories
Sanitary
Toilets
CLEANET MEDA Shower toilet, floorstanding, silent flush, rimless, incl. seat and cover with washing, drying function, heated seat, remote control, Wi-Fi & APP, UV disinfection and ambient light
Available in United States
LAUFEN
Follow
CLEANET MEDA Shower toilet, floorstanding, silent flush, rimless, incl. seat and cover with washing, drying function, heated seat, remote control, Wi-Fi & APP, UV disinfection and ambient light
Shower toilet, floorstanding, silent flush, rimless, incl. seat and cover with washing, drying function, heated seat, remote control, Wi-Fi & APP, UV disinfection and ambient light
Download
Technical specification
Technical specification
Unique ref.
H605110
Product family
Cleanet
Product group
CLEANET MEDA
Type
Object (single object)
Date of publishing
2026-06-16
Edition number
1
Height (mm)
515
Width (mm)
370
Depth (mm)
540
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H605110000S002
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H605110000S002
Related
Related
Material main
Vitreous china
Material secondary
Plastic
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
34.8
Classification
Classification
BIMobject Category
Sanitary - Toilets
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Similar products
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download