Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/04b79495-4b13-4b4a-8935-54a5f1bdeeee
Home
Categories
Sanitary
Toilets
CLEANET MEDA Shower toilet, floorstanding close-coupled, silent flush, rimless, incl. seat and cover with washing, drying function, heated seat, remote control, Wi-Fi & APP, UV disinfection and ambient light
Available in United States
LAUFEN
Follow
CLEANET MEDA Shower toilet, floorstanding close-coupled, silent flush, rimless, incl. seat and cover with washing, drying function, heated seat, remote control, Wi-Fi & APP, UV disinfection and ambient light
Shower toilet, floorstanding close-coupled, silent flush, rimless, incl. seat and cover with washing, drying function, heated seat, remote control, Wi-Fi & APP, UV disinfection and ambient light
Download
Technical specification
Technical specification
Unique ref.
H606110
Product family
Cleanet
Product group
CLEANET MEDA
Type
Object (single object)
Date of publishing
2026-06-16
Edition number
1
Height (mm)
515
Width (mm)
370
Depth (mm)
680
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H606110000S002
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H606110000S002
Related
Related
Material main
Vitreous china
Material secondary
Plastic
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
43.8
Classification
Classification
BIMobject Category
Sanitary - Toilets
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Similar products
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
Slim, Kitchen faucet
Download