Publish your products
LAUFEN PRO Corner small washbasin
LAUFEN

LAUFEN PRO Corner small washbasin

Corner small washbasin
Technical specification
  • Unique ref.H816612
  • Product familyWashbasins
  • Product groupLAUFEN PRO
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
  • Height (mm)180
  • Width (mm)460
  • Depth (mm)450
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inCzech Republic
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit