Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/1aadfcf0-7b67-4133-9a59-453253bf59ed
Home
Categories
Sanitary
Wash basins
PRO X Washbasin 55cm, undersurface ground
Available in United States
LAUFEN
Follow
PRO X Washbasin 55cm, undersurface ground
Washbasin 55cm, undersurface ground
Download
Technical specification
Technical specification
Unique ref.
H816862
Product family
Washbasins
Product group
PRO X
Type
Object (single object)
Date of publishing
2026-07-02
Edition number
1
Height (mm)
160
Width (mm)
465
Depth (mm)
550
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H8168620001041
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H8168620001041
Related
Related
Material main
Ceramics
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
16.7
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Similar products
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.0
(
5
)
Download