Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/fd79cb9f-a654-48ce-b01a-59c070546358
Home
Categories
Sanitary
Wash basins
MEDA Washbasin, undersurface ground, shelf right
Available in United States
LAUFEN
Follow
MEDA Washbasin, undersurface ground, shelf right
Washbasin, undersurface ground, shelf right
Download
Technical specification
Technical specification
Unique ref.
H818111
Product family
Washbasins
Product group
MEDA
Type
Object (single object)
Date of publishing
2026-06-30
Edition number
1
Height (mm)
160
Width (mm)
460
Depth (mm)
600
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GP99/EN/H8181110001041
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/EXPORT/en/H8181110001041
Related
Related
Material main
Ceramics
Designed in
Switzerland
Manufactured in
Czech Republic
Weight Net (Kg)
17
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Similar products
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
Slim, Kitchen faucet
Download