Publish your products
MEDA Washbasin, undersurface ground, shelf left
MEDA Washbasin, undersurface ground, shelf left
MEDA Washbasin, undersurface ground, shelf left
MEDA Washbasin, undersurface ground, shelf left
MEDA Washbasin, undersurface ground, shelf left
    LAUFEN

    MEDA Washbasin, undersurface ground, shelf left

    Washbasin, undersurface ground, shelf left
    Technical specification
    • Unique ref.H818112
    • Product familyWashbasins
    • Product groupMEDA
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)160
    • Width (mm)460
    • Depth (mm)600
    Related
    • Material mainCeramics
    • Designed inSwitzerland
    • Manufactured inCzech Republic
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit