Publish your products
CLEANET AURIA AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush
CLEANET AURIA AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush
CLEANET AURIA AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush
CLEANET AURIA AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush
CLEANET AURIA AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush
CLEANET AURIA AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush
    LAUFEN

    CLEANET AURIA AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush

    AURIA plus Shower toilet wall-hung (for concealed cistern, EN1717), incl. remote, auto-open, seat heating, desinfection UV-light, silent flush
    Technical specification
    • Unique ref.H820841
    • Product familyCleanet
    • Product groupCLEANET AURIA
    • TypeObject (single object)
    • Date of publishing2026-06-16
    • Edition number1
    • Height (mm)395
    • Width (mm)395
    • Depth (mm)630
    Related
    • Material mainVitreous china
    • Material secondaryPlastic
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)35
    Classification
    • BIMobject CategorySanitary - Toilets
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit