Publish your products
ALVIA Shower toilet WH (for concealed cistern, EN1717, swiss plug), incl. app, IOT and remote, auto-open, UVC light, rimless
LAUFEN

ALVIA Shower toilet WH (for concealed cistern, EN1717, swiss plug), incl. app, IOT and remote, auto-open, UVC light, rimless

Shower toilet WH (for concealed cistern, EN1717, swiss plug), incl. app, IOT and remote, auto-open, UVC light, rimless
Technical specification
  • Unique ref.H821162
  • Product familyCleanet
  • Product groupCLEANET ALVIA
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)370
  • Width (mm)410
  • Depth (mm)600
Related
  • Material mainVitreous china
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inSpain
  • Weight Net (Kg)45
Classification
  • BIMobject CategorySanitary - Toilets
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

Europe
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit