Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laufen/products/2afbb7ab-b9b6-4524-9581-c8034ed71d5f
Home
Categories
Sanitary
Toilets
ALVIA Shower toilet FS BTW, (In-Tank, EN1717, UK cable), incl. app, IOT and remote, auto-open, pre flush, UVC light, rimless
Unavailable in United States
LAUFEN
Follow
ALVIA Shower toilet FS BTW, (In-Tank, EN1717, UK cable), incl. app, IOT and remote, auto-open, pre flush, UVC light, rimless
Shower toilet FS BTW, (In-Tank, EN1717, UK cable), incl. app, IOT and remote, auto-open, pre flush, UVC light, rimless
Download
Technical specification
Technical specification
Unique ref.
H823163
Product family
Cleanet
Product group
CLEANET ALVIA
Type
Object (single object)
Date of publishing
2026-06-16
Edition number
1
Height (mm)
485
Width (mm)
410
Depth (mm)
600
Links
Links
Product url
https://www.laufen.com/ecm-resources/redirect/LA/GB01/EN/H8231634000001
Product certification
https://www.laufen.com/sustainability/certificates-and-declarations
Technical description
https://www.laufen.com/laufen-services/productSheet30/UK/en/H8231634000001
Related
Related
Material main
Vitreous china
Material secondary
Plastic
Designed in
Switzerland
Manufactured in
Spain
Weight Net (Kg)
50
Classification
Classification
BIMobject Category
Sanitary - Toilets
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
Asia
North America
Guernsey
British Indian Ocean Territory
British Virgin Islands
Ireland
United Kingdom
Similar products
LAUFEN
LAUFEN PRO Bathtub, back-to-wall version, made of Marbond composite material, incl. feet for bathtub
4.6
(
14
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
LAUFEN
BASE Laundry basket for tall cabinet
3.3
(
17
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin H810082
Download
LAUFEN
FRAME 25 Mirror 1800 mm
4.2
(
6
)
Download
LAUFEN
Slim, Kitchen faucet
Download